To Top
The new BDF40 control panel from Schmersal
As a stand-alone solution or system module
Neues Türgriffsystem DHS
Ergonomisches Design. Besonders für Profilsysteme geeignet.
Neue Variantedes SD-Gateways
Erhöhte Produktivität durch leistungsstarke Fehlerdiagnose
EX-SLC/SLG440 SICHERHEITSLICHTVORHÄNGE/ -LICHTGITTER
Das H-Programm Hygienegerechte Befehls- und Meldegeräte

Intuitive control
elegant design


The new BDF40 control panel from Schmersal - as a stand-alone solution or system module

Schmersal has developed a new control panel: The BDF40 is characterised by its flat and slim design, which allows it to be easily integrated into the surrounding structure.  

It is available in two versions, with or without EMERGENCY STOP function, and offers interchangeable coloured push button caps for illuminated or non-illuminated push buttons. The push button caps can be easily mounted in twelve different colours, offering flexible application options. The 12-pin M12 connector allows for quick and error-free installation and the optional MS-BDF40 mounting kit protects against tampering.   
 

 

Neuheitenbroschüre

 
View in webshop

The new BDF40 control panel can be installed independently. However, it can also be seamlessly integrated into the door system with the AZM40 solenoid interlock and the DHS door handle using a connecting piece.

The DHS door handle system combines the functions of a robust door handle with the indication of machine status via the handle lighting. The handle uses seven different colours to signal different machine statuses over a large area. The user can control the colours individually to signal the defined machine statuses.

The door handle system is designed for optimum use with the AZM40 solenoid interlock and the RSS260 safety sensor - as well as the BDF40.

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: