Nach oben
Presse Schmersal Gruppe
Pressemitteilungen, Fachbeiträge, Fotos, ...
SICHERHEITSSCHALTER UND -SYSTEME FÜR IHRE BRANCHE
UNSERE NEUHEITEN
Sicherheit für Mensch und Maschine

Shows what's possible: Schmersal's IIoT demonstrator at SPS 2023

Innovations and hands-on examples of the implementation of the Industrial Internet of Things

Wuppertal/Nuremberg, 11 October 2023. At SPS – Smart Production Solutions – 2023, the Schmersal Group will demonstrate how the Industrial Internet of Things (IIoT) can be implemented at field level by showcasing a range of new developments in automation technology and machine safety. The innovative components and systems from Schmersal enable a comprehensive machine communication and a holistic integration ranging from the field level all the way to the cloud.

To make this evident, Schmersal will be exhibiting an IIoT demonstrator in hall 9, stand 460: The demonstrator features a conveyor belt with two compact 3D ToF cameras installed above it. The IIoT demonstrator from Schmersal is used to illustrate how the data and information collected by the cameras, the PROTECT-PSC1 safety controller and a PLC, can be forwarded to an edge gateway via OPC UA and, if needed, to a cloud infrastructure – for instance, as a starting point in determining production-related key performance indicators.

Novelty at SPS: AM-T100 ToF camera
An integral part of the IIoT demonstrator is the AM-T100 3D camera, which Schmersal presented for the first time at the beginning of this year. Here, the integrated Sony DepthSense™ sensor uses time-of-flight (ToF) technology, i.e. runtime measurement of emitted light pulses in the infrared range (850 nm), that are reflected by the objects being captured. This allows for creating a 3D image of the scene at high speed that is accurate to the millimetre and that is available as a point cloud. In this way, the camera can determine the position and the dimensions of an object or detect the fill level of a container, for example. 

High-performance fault diagnosis
Schmersal will also present a new gateway for the acquisition of diagnostic data at the SPS, which is equipped with a web server and a microSD memory card. This allows users to analyse event logs live via the web interface and read out the entire diagnostic data from all connected safety switches in plain text in the browser. The diagnostic data can be transmitted to the machine controller via various fieldbus protocols. The new SDG fieldbus gateway will be of particular benefit to users in terms of high performance fault diagnosis.

Safety Fieldbox – now also compatible with EtherNet/IP CIP Safety and EtherCAT/FSoE
On the safety-related level, the successfully introduced Safety Fieldbox ensures uncomplicated data transfer to a safety controller through its simple and fail-safe connection of up to eight safety switching devices of different types. At SPS, Schmersal will be showcasing two new variants of the product: As of now, the box can not only be integrated into systems with PROFINET/PROFIsafe as before, but will also be available for the EtherNet/IP with CIP Safety and EtherCAT with FSoE bus systems. 

Visit Schmersal at SPS – Smart Production Solutions – in Nuremberg, hall 9, stand 460, between 14 and 16 November 2023.
 

Cookies / Datenschutz
Wir respektieren Ihre Privatsphäre
Diese Webseite verwendet Cookies. Weitere Informationen zu den eingesetzten Cookies erhalten Sie in unserer Datenschutzerklärung. Mit einem Klick auf die Schaltfläche „Alle Akzeptieren“ stimmen Sie dem Einsatz all dieser Cookies zu. Über die Schaltfläche „Ausgewählte akzeptieren“ willigen Sie nur in den Einsatz der Cookies zu den von Ihnen ausgewählten Zwecken ein.
Ihre Auswahl: